Component reference
Inspection system in the pharmaceutical industry
Gripper | Components | Life Science | Medicine and pharmaceuticals
Task & Solution
The flexible inspection system "Titan" was specially developed for the high demands of pharmaceutical glass containers such as vials, syringes and cartridges. Where conventional inspection systems often lose accuracy, the Titan offers exceptional precision. Supported by our GEH6000 series gripper, it can switch effortlessly between different product sizes without sacrificing speed or precision.
Highlights and technical data
5 million maintenance-free cycles (max.)
Integrated sensing
IP54
Self locking mechanism
Positionable
Gripping force adjustable
Built-in standard components